Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 52 Products

AS-Interface Accessories

AS-Interface Accessories
AS-Interface (ASI bus) accessories help you to maintain optimal system performance, aid during the installation process & allow systems to be installed quickly & professionally. AS-i accessories include:
  • Handheld addressing devices
  • Mounting bases for AS-Interface flat & round cable
  • Adaptors, splitters, converters
  • Simulators for higher-level bus systems such as PROFIBUS & DeviceNet

More Product Info

3/4"-V1-G-S-.15M
AS-Interface Accessories- 3/4in. NPT to V1 (M12x1) quick disconnect adapter

PG 11 CORD GRIP   
AS-Interface accessories- PG 11 cord grip with nut & round cable grommet

PG 11-1/2"NPT   
AS-Interface accessories- PG 11 male to 1/2in. NPT female conduit adaptor

U-G1F   
AS-Interface accessories- Flat cable mounting base for 2 yellow cables

U-G1FA   
AS-Interface accessories- Flat cable mounting base for 2 yellow cables with addressing jack

U-G1FF   
AS-Interface accessories- Flat cable mounting base for black & yellow cables

U-G1FFA   
AS-Interface accessories- Flat cable mounting base for black & yellow cables with addressing jack

U-G1P
AS-Interface accessories- Round cable base

U-G1PP   
AS-Interface accessories- Round cable base with external power terminals

U-G2
AS-Interface module mounting base

U-G2FF   
AS-Interface Accessories- Mounting base for long G2 modules

U-G2FF-DIN
AS-Interface Accessories- AS-Interface mounting base for long (8 point) G2 modules with Din rail mount

U-G3FF   
AS-Interface Accessories- Mounting base for short G2 modules

U-G3FF-DIN
AS-Interface Accessories- AS-Interface mounting base for short (4 point) G2 modules with Din rail mount

VAZ-2FK-B3   
AS-Interface Accessories- AS-Interface passive splitter, 4A capacity, IP68/ IP69K rated

VAZ-2FK-CL2   
AS-Interface flat cable mounting clip for 1 or 2 flat cables. Extra strong adhesive and single mounting screw.

VAZ-2T1-FK-0.3M-PUR-V1-W
Splitter box AS-Interface and auxiliary voltage to 1 x M12 round connector

VAZ-2T1-FK-1M-PUR-V1-G   
Splitter box AS-Interface and auxiliary voltage to 1 x M12 round connector

VAZ-2T1-FK-1M-PUR-V1-W   
AS-Interface Accessories- AS-Interface flat yellow & black cable to M12 female pigtail, 1m, IP68/IP69K rated. Suiable for use- AS-Interface cordsets

VAZ-2T1-FK-2M-PUR-V1-G
Splitter box AS-Interface and auxiliary voltage to 1 x M12 round connector

VAZ-2T1-FK-2M-PUR-V1-W
AS-Interface Accessories- AS-Interface flat yellow & black cable to M12 female pigtail, 2m, IP68/IP69K rated. Suiable for use- AS-Interface cordsets

VAZ-2T1-FK-5M-PUR-V1-W
Splitter box AS-Interface and auxiliary voltage to 1 x M12 round connector

VAZ-2T1-FK-CLAMP1   
Splitter box AS-Interface and auxiliary voltage each to double terminals

VAZ-2T1-FK-V1   
AS-Interface Flat black and yellow cable to M12 female adapter.

VAZ-2T5-G2
AS-Interface accessories- 24VDC passive splitter

VAZ-ANALYZER   
AS-Interface Accessories- Analyses the AS-Interface traffic on the network. Up to 5 different filters can be used to look at traffic. Suitable for use with AS-Interface gateways & scanners.

VAZ-DK-G1
AS-Interface accessories- Protective cover for all U-G1* mounting bases

VAZ-DN-SIM-USB
DeviceNet to USB converter for VBG-DN-K5-D and VBG-DN-K5-DMD.

VAZ-FBST 500-PLC GY   
Jumper rail for model VAZ-PLC-OSC-120UC/48DC/100/SEN. 500mm long, Gray

VAZ-FK-CL1   
AS-Interface Accessories- AS-Interface flat cable mounting clip

VAZ-FK-R-STRIPPER   
AS-Interface Accessories- Cable stripper for all flat cable

VAZ-FK-S-STRIPPER
AS-Interface Accessories- Cable stripper for standard -S- flat cable

VAZ-FK-ST1   
AS-Interface Accessories- shrink tube end cover

VAZ-G6F-V1   
AS-Interface Accessories- AS-Interface flat cable to V1 receptacle

VAZ-PB-SIM
AS-Interface accessories- PROFIBUS master simulator. Suitable for use with AS-Interface Gateways & Scanners

VAZ-PG11-FKD   
AS-Interface accessories- Flat cable grommet for PG 11 cord grip

VAZ-PLC-OSC-120UC/48DC/100/SEN   
Optocoupler that takes 120VAC input and has electronic output

VAZ-SIMON-R2   
AS-Interface Safety Monitors - AS-Interface cable for connecting safety monitor to the PC

VAZ-SIMON-RJ45   
AS-Interface Safety Monitors - Interface cable for connecting 2 safety monitors together, moving the configuration.

VAZ-T1-FK-0.3M-PUR-V1-G   
Splitter box AS-Interface to 1x M12 round connector

VAZ-T1-FK-1M-PUR-V1-G
Splitter box AS-Interface to 1x M12 round connector

VAZ-T1-FK-1M-PUR-V1-W
Splitter box AS-Interface to 1x M12 round connector

VAZ-T1-FK-2M-PUR-V1-G   
Splitter box AS-Interface to 1x M12 round connector

VAZ-T1-FK-2M-PUR-V1-W
Splitter box AS-Interface to 1x M12 round connector

VAZ-T1-FK-CLAMP1   
Splitter box flat cable to flat cable and 2 double terminals

VAZ-T1-FK-M20
AS-Interface Accessories- Flat cable to M20x1.5 adapter

VAZ-T1-FK-PG11
AS-Interface Accessories- Flat cable to PG11 adaptor

VAZ-T1-FK-PG9
AS-Interface Accessories- AS-Interface flat cable to PG9 male adapter

VAZ-T1-FK-V1   
Splitter box AS-Interface to 1x M12 round connector

VAZ-TERM   
AS-Interface Accessories- AS-I termination resistor for the end of AS-i networks. Not required if AS-i cable is used and the 100m limit is not exceeded. Suitable for use with AS-Interface gateways & scanners

VAZ-TUNER   
AS-Interface Accessories- AS-I tuner fixing poorly run AS-i networks where the 100m limit has been exceeded or out of spec. cable has been used. Changes the impedance based on the retries on the network. Suitable for use with AS-Interface gateways & scanners.

VBP-HH1-110V   
AS-Interface accessories- handheld addressing device with 110V plug. Suitable for use with AS-Interface Gateways & Scanners